Skip to main content
Logo print
title

Back box for mounting British standard wiring accessories - depth 25 mm - 1 gang

LEGRAND

Back box for mounting British standard wiring accessories - depth 25 mm - 1 gang

REF. 620816 EAN. 3245066208169
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct Yes
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Other
Width 120 mm
Depth 25 mm
Operating / setting temperature 15-60 °C
Storage temperature -5-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F01150EN-01.pdf pdf (0.75 Mo)
2 documents
Catalogue Commercial Page
ex223001_1077.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_1094.pdf pdf (0.18 Mo)