Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 178 44

British standard socket outlet with USB Type-A+C chargers Belanko S - 13A 250V~ 2 gang single pole switched - ivory

New
  • Pack (number of units) 1
  • Volume (dm3) 0.991
  • Weight (g) 204.00

Substitution references

No substitute reference

Product characteristics
British Standard socket outlets 13 A - 250 V~ with USB charger
  • Conform to BS 1363-2:2016
  • Conform to IEC 60950-1
2 gang single pole switched
  • USB A-Type + C-Type 3 A - 5 V= 15 W
  • Consumption in passive mode < 0.08 W
  • Available on request
  • Ivory
General characteristics
Belanko™ S - socket outlets
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5mm (1 gang) / 86 x 146 x 9.5mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.