Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 176 40

British standard socket outlet Belanko S - 13A 250V~ 1 gang unswitched - white

New
  • Pack (number of units) 10
  • Volume (dm3) 3.192
  • Weight (g) 732.00

Substitution references

No substitute reference

Product characteristics
British Standard socket outlets 13 A - 250 V~
  • Conform to BS 1363-2
1 gang unswitched
  • White
General characteristics
Belanko™ S - socket outlets
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5mm (1 gang) / 86 x 146 x 9.5mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.