Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 176 37

Arteor adaptor for integration of 2 modules Arteor mechanisms in Belanko S plate - 1 gang - white

New

Arteor adaptor for integration of 2 modules Arteor mechanisms in Belanko S plate - 1 gang - white

  • Pack (number of units) 20
  • Volume (dm3) 3.192
  • Weight (g) 799.00

Substitution references

No substitute reference

Product characteristics
Arteor adaptor
  • Allows the integration of 2 modules Arteor mechanisms such as R.C.B.O., automatic switch, skirting light, USB charger, etc
1 gang
  • White
General characteristics
Belanko™ S - hotel equipment
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang)
  • Supplied with 2 screws M3.5 for BS boxes

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.