Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 176 33

Ventilation control Belanko S - 250V~ 50Hz - white

New
  • Pack (number of units) 1
  • Volume (dm3) 0.602
  • Weight (g) 149.00

Substitution references

No substitute reference

Product characteristics
Ventilation control
  • Conform to BS EN 60669-1
Fan control 250 V~ - 50 Hz
  • White
General characteristics
Belanko™ S - dimmers and ventilation control
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang)
  • Supplied with 2 screws M3.5 for BS boxes
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.