Skip to main content
Logo print

Belanko S 1 gang bell push with BELL marking - 6A - White

Belanko S LEGRAND

Belanko S 1 gang bell push with BELL marking - 6A - White

REF. 617611 EAN. 3414971683983
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 0
Number of poles 2
Nominal voltage 250 V
Rated current 6 A
With lighting No
With light source No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 33.6 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

Documentation

2 documents
Instruction Use
LE13288AA.pdf pdf (1.45 Mo)
Technical Sheet
F02969EN-01.pdf pdf (0.84 Mo)
1 document
Catalogue Commercial Page
ex223001_0669.pdf pdf (0.08 Mo)
4 documents
Agreement
SNI-PCS 00081.02 (1.43 Mo)
Agreement
OC / CB-CN46258 (0.36 Mo)
Agreement
Agreement
OC / CB-CN52151 (0.29 Mo)