Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 174 71

Double pole switch Belanko colours -20 A - 250 V~ -1 gang - 1-way switch + red neon indicator + earth connection - brown

  • Pack (number of units) 10
  • Volume (dm3) 3.192
  • Weight (g) 799.00

PRODUCT INFORMATION

Available until stock lasts

Substitution references

No substitute reference

Product characteristics
Double pole switches 20 A - 250 V~
1 gang - 1-way switch + red neon indicator + earth connection
  • Brown
General characteristics
Belanko™ colours - double pole switches and cooker control unit
  • Material: Thermoplastic with paint satin finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.