Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 174 59

Multistandard switched socket outlet with USB charger Belanko colours - 1 gang - 2P+E - 16 A 250 V~ / 15 A 127 V~ -brown

New

Multistandard switched socket outlet with USB charger Belanko colours - 1 gang - 2P+E - 16 A 250 V~ / 15 A 127 V~ -brown

  • Pack (number of units) 1
  • Volume (dm3) 0.426
  • Weight (g) 129.00

Substitution references

No substitute reference

Product characteristics
Multistandard switched socket outlets 16 A 250 V~ / 15 A - 127 V~ with USB charger
  • Shuttered for child safety
  • USB charger conform to IEC 60950-1
1 gang - 2P+E
  • USB Type-A 2.4 A - 5 VDC - 12 W
  • Consumption in passive mode less than 0.08 W
  • Brown
General characteristics
Belanko™ colours - socket outlets
  • Material: Thermoplastic with paint satin finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.