Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 174 23

Double TV socket Belanko colours - female + F type - brown

  • Pack (number of units) 10
  • Volume (dm3) 3.192
  • Weight (g) 808.00

Substitution references

No substitute reference

Product characteristics
Television sockets
Double TV socket, female + ''F'' type
  • Brown
General characteristics
Belanko™ colours - television, telephone and data sockets
  • Material: Thermoplastic with paint satin finish
  • Dimensions: 86 x 86 x 9.5 mm
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.