Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 174 12

Key card switch Belanko colours - 16 A - 230 V~ - brown

New

Key card switch Belanko colours - 16 A - 230 V~ - brown

  • Pack (number of units) 1
  • Volume (dm3) 0.602
  • Weight (g) 174.00

Substitution references

No substitute reference

Product characteristics
Key card switch
  • 16 A - 230 V~ - 50/60 Hz
  • Time delay of approx. 30 s after card removal
  • Brown
General characteristics
Belanko™ colours - hotel equipment
  • Material: Thermoplastic with paint satin finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.