Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 173 89

British Standard socket outlet Belanko colours - 2 gang single pole switched - 13 A 250 V~ - dark grey

New

British Standard socket outlet Belanko colours - 2 gang single pole switched - 13 A 250 V~ - dark grey

  • Pack (number of units) 5
  • Volume (dm3) 2.948
  • Weight (g) 722.00

Substitution references

No substitute reference

Product characteristics
British Standard socket outlets 13 A - 250 V~
  • Conform to BS 1363-2
2 gang single pole switched
  • Dark grey
General characteristics
Belanko™ colours - socket outlets
  • Material: Thermoplastic with paint satin finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.