Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 173 30

Rotary on/off dimmer Belanko colours - 600 W RL - 1 gang - 1-way - dark grey

  • Pack (number of units) 1
  • Volume (dm3) 0.602
  • Weight (g) 128.00

PRODUCT INFORMATION

Available until stock lasts

Substitution references

No substitute reference

Product characteristics
Dimmers
600 W RL dimmer
  • Rotary on/off dimmer - 50 Hz
  • 1 gang - 1-way
  • 40-600 W (230 V) for incandescent and halogen lamps
  • Dark grey
General characteristics
Belanko™ colours - Dimmers
  • Material: Thermoplastic with glossy satin finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.