Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 171 46

BS socket outlet Belanko - 2 gang Single Pole switched inboard rockers - 13 A 250 V~

  • Pack (number of units) 5
  • Volume (dm3) 2.949
  • Weight (g) 788.00

Substitution references

No substitute reference

Product characteristics
British Standard socket outlets - 13 A- 250 V~
  • Conform to BS 1363-2
  • 2 gang single pole switched with inboard rockers
General characteristics
Belanko™ - socket outlets
  • Colour: White T084
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.