Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 170 61

Euro/US socket outlet Belanko - 1 gang - 2P + switch - 16 A- 250 V~/15 A-127 V~

  • Pack (number of units) 10
  • Volume (dm3) 4.544
  • Weight (g) 942.00

Substitution references

No substitute reference

Product characteristics
Euro/US standard socket outlets - 16 A - 250 V~ / 15 A - 127 V~
  • 1 gang - 2P + 10 AX switch
General characteristics
Belanko™ - socket outlets
  • Colour: White T084
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.