Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 170 31

Push and rotary dimmer Belanko - 1000 W- 500 W- 1 gang - 2 way

Push and rotary dimmer Belanko - 1000 W- 500 W- 1 gang - 2 way

  • Pack (number of units) 1
  • Volume (dm3) 0.608
  • Weight (g) 172.00

PRODUCT INFORMATION

Available until stock lasts

Substitution references

No substitute reference

Product characteristics
Dimmers
1000 W RL dimmer
  • Push on/off and rotary dimmer - 50/60 Hz
  • 1 gang – 2-way
  • 60-1000 W (230 V) / 60-500 W (127 V) for incandescent and halogen lamps
  • 60-600 VA (230 V) / 60-300 VA (127 V) for halogen lamps with electronic transformer with leading edge behaviour
  • 60-1000 VA (230 V) / 60-500 VA (127 V) for halogen lamps with ferromagnetic transformers
  • Slider at the back to select 230 V or 127 V
General characteristics
Belanko™ - dimmers and ventilation control
  • Colour: White T084
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.