Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 170 13

Hotel bedroom call indicator - 2 settings - installed in the corridor

  • Pack (number of units) 10
  • Volume (dm3) 3.264
  • Weight (g) 966.00

Substitution references

No substitute reference

Product characteristics
Hotel bedrooms call indicators
  • 2 settings :
    • Do not disturb
    • Please clean the room
  • Indicator lamp + bell push
  • Installed in the corridor, displays calls
General characteristics
Belanko™ - hotel equipment
  • Colour: White T084
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.