Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 117 88

Universal support for DLP-S universal trunking with 75 mm cover - for 60 mm fixing centres wiring devices

New
  • Pack (number of units) 5
  • Volume (dm3) 2.649
  • Weight (g) 140.00

Substitution references

No substitute reference

Product characteristics
Universal support
  • For 60 mm fixing centres wiring devices such as Niloé, Kaptika or Mosaic Programme (equipped with support frame and plate)
  • For cover 75 mm width
General characteristics
Rigid cover DLP-S universal trunking 190 x 50 - 75 mm cover
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.