Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 075 82

Surface mounting box - 16 modules units - Plastic IP30 - IK07 - White RAL 9003

Surface mounting box - 16 modules units - Plastic IP30 - IK07 - White RAL 9003

  • Pack (number of units) 5
  • Volume (dm3) 49.385
  • Weight (g) 6 357.00

Substitution references

No substitute reference

Product characteristics
Surface mounting boxes
  • Plastic IP 30 – IK 07
  • White RAL 9003
  • Supplied with:
    • 5 modules blanking plate (except 4 modules units Cat.No 6 075 68)
    • earth and neutral terminal blocks
  • Isolated shield
12 to 22-module units
  • Removable pan assembly
General characteristics
Surface mounting British standard consumer units
  • Allows to achieve assemblies conform to IEC 61439-3
  • Self extinguishing 650°

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.