Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 045 67

Protection for 250 A busbar for XL³-N 630 distribution boards

New

Protection for 250 A busbar for XL³-N 630 distribution boards

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Accessories
  • Protection for 250 A busbar
General characteristics
XL³-N 630 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)
  • 3-phase distribution boards for moulded case circuit breakers, DRX or DPX³; IP 40 (IP 42 with the kit Cat.No 6 045 68) - IK 08 with door
  • Conform to standard IEC 61439-2.Type tested; tested and certified by third part laboratory; Maximum voltage 415 V~
  • Rated peak withstand current (Ipk): up to 110 kA
  • Ambient temperature: 50 °C continuously; Grey RAL 7035;
  • Supplied with: surface mounting box, door with handle, faceplate, fully isolated tin plated copper busbar
  • The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.