Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 045 25

XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 48 outgoing terminals - 16 3P ways - maximum rating 400 A

New

XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 48 outgoing terminals - 16 3P ways - maximum rating 400 A

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Distribution boards for DPX³ MCCBs on outgoing terminals
Maximum rating 400 A
  • Can be equipped with :
    • DPX³ 630 or DRX 630 up to 400 A as main MCCB (incoming terminals)
    • DPX³ 160 or DPX³ 160 + DPX³ 250 (for the mixed versions) on outgoing terminals
  • Rated short-time withstand current (Icw): 42 kA 1 s
  • Number of poles : 48 outgoing terminals
  • No of 3P ways : 16 outgoing
General characteristics
XL³-N 630 3-phase distribution boards - from 12 to 48 poles (outgoing terminals)
  • 3-phase distribution boards for moulded case circuit breakers, DRX or DPX³
  • IP 40 (IP42 with the kit Cat.No 6 045 68) - IK 08 with door
  • Conform to standard IEC 61439-2. Type tested; tested and certified by third part laboratory
  • Maximum voltage 415 V~;
  • Rated peak current (Ipk): up to 110 kA
  • Ambient temperature: 50 °C continuously
  • Metal; Grey RAL 7035
  • Supplied with: surface mounting box, door with handle, faceplate, fully isolated tin plated copper busbar
  • The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.