Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 044 40

XL³-N 250 E distribution board - 18 outgoing terminals - max. 250 A

XL³-N 250 E distribution board - 18 outgoing terminals - max. 250 A

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Distribution boards up to 250 A
Maximum rating 250 A
  • Flush or surface mounting
  • Equipped with mounting plate for main circuit breaker: DRX 250 MCCB
  • Number of poles : 18 outgoing terminals
  • No of 3P ways : 6
General characteristics
Convivio™ 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)
  • 3-phase distribution boards for DIN-rail mounting circuit breakers
  • IP 40 - IK 08 with door
  • Conform to standard IEC 61439-3: busbar type tested (Lovag certified)
  • Maximum voltage 480 V~; Rated short-time withstand current (Icw): 17 kA 0.2 s
  • Rated peak withstand current (Ipk): 34 kA
  • Ambient temperature: 50 °C continuously
  • White RAL 9003
  • Supplied with: surface or flush-mounting box, door with handle, faceplate, fully isolated tin plated copper busbar
  • The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.