Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 038 57

Fixing clip - for Mosaic and Arteor white finish functions

Fixing clip - for Mosaic and Arteor white finish functions

  • Pack (number of units) 10
  • Volume (dm3) 1.386
  • Weight (g) 185.00

Substitution references

No substitute reference

Product characteristics
Fixing clip
  • For 45 mm wiring devices
  • With anti-pullout and anti-slip system for perfect fitting of the mechansims on DLP-S trunking
General characteristics
Snap-on DLP aluminium trunking system 50 x 85 and 50 x 130 mm
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.