Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 038 36

Flat angle - for snap-on trunking 50 x 130 - 2 m

  • Pack (number of units) 4
  • Volume (dm3) 8.97
  • Weight (g) 934.00

Substitution references

No substitute reference

Product characteristics
Angles
  • 50 x 130
  • Flat angle for 50 x 85 mm trunking, at 90°
General characteristics
Snap-on DLP aluminium trunking system 50 x 85 and 50 x 130 mm
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.