Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 038 07

Separation partition for 74 x 80 and 81 x 130 snap-on columns - height 60 mm

  • Pack (number of metres) 36
  • Volume (dm3) 12.96
  • Weight (g) 5 300.00

Substitution references

No substitute reference

Product characteristics
Accessories for columns
  • Separation partition, height 60 mm
  • For 2 and 4 compartments snap-on columns and mini-columns
General characteristics
Snap-on columns - accessories
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • Cover width 45 mm

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.