Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 037 78

MicroRex D21 Plus digital time switch - 1 channel - French version

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.48
  • Weight (g) 134.00

Substitution references

No substitute reference

Product characteristics
MicroRex D21 Plus
1 channel 230 V~, 50/60 Hz
  • 1 output 16 A - 250 V~
  • 28 programmes
  • μ cos ϕ = 1 per 1 inverter contact
  • Power consumption: 0.9 W
  • Language : French
  • Number of modules : 2
General characteristics
MicroRex Plus 2 - programmable time switches - - with digital display
  • Conform to EN 60730-1 and EN 60730-2-7
  • Digital daily weekly DIN rail mounting time switches
  • A programme consists of a ON and OFF time and their assignment to certain days of the week (or a combination of days) and a selected channel (for the 2-channel version).
  • Additional features:
    • • manual override (permanent ON or OFF)
    • • automatic override (ON/OFF): actual program will be inversed (ON->OFF, OFF->ON) till next programmed ON time
    • • working reserve : 3 years
    • • replaceable battery
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.