Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 012 16

Door - for Nedbox 6012 41 - transparent plastic blue tinted - polycarbonate

  • Pack (number of units) 1
  • Volume (dm3) 1.87
  • Weight (g) 240.00

Substitution references

No substitute reference

Product characteristics
Doors
Plastic doors - polycarbonate
General characteristics
Surface mounting cabinets Nedbox - 8 to 48 modules
  • IP 40 - IK 07 with door
  • IP 30 - IK 05 without door
  • Class II
  • White RAL 9003
  • Allows to achieve assemblies conform to IEC 61439-3
  • Self extinguishing 650° C
  • Polysterene material
  • Can be equipped with reversible plastic or metal door
  • Chassis can be clipped removed and tipped back to facilitate cabling
  • Supplied without terminal blocks

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.