Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 011 10

Terminal shield box for Practibox cabinets - IP40 - IK07 - 1x6 modules

  • Pack (number of units) 1
  • Volume (dm3) 4.215
  • Weight (g) 382.00

Substitution references

No substitute reference

Product characteristics
Terminal shield boxes
General characteristics
Flush-mounting cabinets Practibox™ - 6 to 36 modules
  • IP 40 - IK 07 with door
  • Class II
  • Allows to achieve assemblies conform to IEC 61439-3
  • Reversible faceplate
  • Box for masonry
  • Self extinguishing 650 °C
  • White RAL 9003
  • Supplied without terminal block
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.