Support frame Arteor - for German/French boxes - 1 or 2 modules
Arteor™
LEGRAND
Support frame Arteor - for German/French boxes - 1 or 2 modules
REF. 576021
EAN.
3245065760217
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
With screws | No |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
17 documents
Agreement
OC / CB-FR_709182/A1
(0.66 Mo)
Agreement
OC / CB-HU-001259-A1
(0.54 Mo)
Agreement
OC / CB-630165/M1
(0.48 Mo)
Agreement
OC / CB-586689/A2
(2.25 Mo)
Agreement
OC / CB-645761A
(0.38 Mo)
PEP
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
Agreement
OC / CB-FR_705030/A1
(1.68 Mo)
Agreement
OC / CB-DE 2-039435
(0.66 Mo)
Agreement
OC / CB-692865
(1.7 Mo)
Agreement
OC / CB-583005/A1
(0.32 Mo)
Agreement
OC / CB-FR_717745
(0.46 Mo)
Agreement
OC / CB-620152
(2.22 Mo)
Agreement
OC / CB-HU-003962
(0.48 Mo)
PEP
Agreement
Decl. UE RED-A 3812 B
(0.25 Mo)
Agreement
OC / CB-FR_707098
(0.67 Mo)
SELECT AN ACTION