Skip to main content
Logo print

Support frame Arteor - for German/French boxes - 4 modules

Arteor™ LEGRAND

Support frame Arteor - for German/French boxes - 4 modules

REF. 576011 EAN. 3245065760118
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Flush-mounted
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With built-in installation box No
With screws No
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated

Documentation

2 documents
Technical Sheet
F00962EN-00.pdf pdf (0.6 Mo)
Technical Sheet
F00962FR-00.pdf pdf (0.18 Mo)
2 documents
Catalogue Commercial Page
ex223001_0585.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0614.pdf pdf (0.2 Mo)
1 document
3D Autocad
3D_LG-576011.stp ifc (5.83 Mo)
5 documents
Agreement
PEP
LGRP-01721-V01.01-EN.pdf pdf (0.88 Mo)
Agreement
Agreement
OC / CB-FR_707098 (0.67 Mo)
Agreement