Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 756 66

Plate Arteor - US standard - round - 3 modules - 4''x4'' - stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.819
  • Weight (g) 277.00

Substitution references

No substitute reference

Product characteristics
For 3 module mechanism - 4'' x 4'' box
  • To be associated with flush-mounting box 4'' x 4'' and support frame Cat. No 5 760 31
Round version
  • Brushed metal
  • Stainless Steel
General characteristics
Arteor™ American standard plates
  • 83.5 mm fixing centres
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
configuration.png Configurators
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.