Skip to main content
Logo print

IP 44 plate Arteor - for British and German standards - for 1-gang box

Arteor™ LEGRAND

IP 44 plate Arteor - for British and German standards - for 1-gang box

REF. 575190 EAN. 3245065751901
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
Transparent No
With hinged lid Yes
Degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Type of fastening Screw mounting
Width 96 mm
Height 93 mm
Depth 18 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F00835EN-00.pdf pdf (0.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0587.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement