Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 751 23

Plate Arteor - BS - square - for fused connection units - mirror black

  • Pack (number of units) 1
  • Volume (dm3) 0.141
  • Weight (g) 88.00

Substitution references

No substitute reference

Product characteristics
For 13 A fused connection unit switched
  • Mirror
  • Mirror Black
General characteristics
Arteor™ British standard plates
  • 60.3 mm fixing centres
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
configuration.png Configurators

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.