Skip to main content
Logo print

Plate Arteor - Italian/French/German std - square - 4 modules - white

Arteor™ LEGRAND

Plate Arteor - Italian/French/German std - square - 4 modules - white

REF. 575030 EAN. 3245065750300
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
Transparent No
With hinged lid No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 157 mm
Height 92 mm
Depth 7.7 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

3 documents
Technical Sheet
F00867EN-02.pdf pdf (1.02 Mo)
Technical Sheet
F03577FR-00.pdf pdf (0.15 Mo)
Technical Sheet
F03577EN-00.pdf pdf (0.15 Mo)
1 document
3D Autocad
3D_LG-575030.stp ifc (2.99 Mo)
5 documents
Agreement
PEP
LGRP-01721-V01.01-EN.pdf pdf (0.88 Mo)
Agreement
Agreement
OC / CB-FR_707098 (0.67 Mo)
Agreement