Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 750 23

Plate Arteor - French/German standard - square - 2 x 2 modules - mirror black

  • Pack (number of units) 1
  • Volume (dm3) 0.207
  • Weight (g) 145.00

Substitution references

No substitute reference

Product characteristics
For 2 x 2 module mechanism
  • To be associated with surface mounting box Cat. No 5 723 92 or flush-mounting box Cat.No 0 800 42 and 2 support frames Cat. Nos 5 760 21
Square version
  • Mirror
  • Mirror Black
General characteristics
Arteor™ German and French standard plates
  • 60 mm fixing centres
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.