Skip to main content
Logo print

Square key cover Arteor BUS/SCS - ON/OFF - 2 modules - white

Arteorâ„¢ LEGRAND

Square key cover Arteor BUS/SCS - ON/OFF - 2 modules - white

REF. 574481 EAN. 3245065744811
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model One-part rocker
Imprint/indication Other
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Clamp mounting
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP21