Skip to main content
Logo print

Arteor -round key cover without marking- any side mounting- 1 module - magnesium

My Home Up LEGRAND

Arteor -round key cover without marking- any side mounting- 1 module - magnesium

REF. 574510 EAN. 3245065745108
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Two-part rocker
Imprint/indication None
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Clamp mounting
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
Colour Other
RAL-number (similar) 7037
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP21