Skip to main content
Logo print
title

Roller shutter in wall wireless switch Arteor with Netatmo

Arteor™ LEGRAND

Roller shutter in wall wireless switch Arteor with Netatmo

REF. 574329 EAN. 3414972024600
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter Yes
Surface mounted radio transmitter No
With radio coding device Yes
Degree of protection (IP) IP21
Keyboard protection cover No
Current supply Battery
Width 22.5 mm
Height 45 mm
Depth 43 mm
Built-in depth 35 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Titanium
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
With voice command Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Shutter management
Programmable Yes

Documentation

2 documents
Instruction Use
LE12504AA.pdf pdf (0.42 Mo)
Technical Sheet
F03424EN-01.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0612.pdf pdf (0.17 Mo)
1 document
Agreement