Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 743 19

Push-button dimmer Arteor - universal 2-wire - 2 round modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 104.00

Substitution references

No substitute reference

Product characteristics
Universal dimmers
  • Without neutral, 2 wires
  • Push-button dimmer for all types of lamps:
    • Dimmable LEDs: 75W
    • Dimmable compact fluorescent lamps: 75W
    • Halogen with transformer: 400 VA
    • Fluorescent tube: 200 VA
    • Halogen 230 V and incandescent: 400 W
  • Can be associated with one or several push-buttons without neon, for ON/OFF or dimming control
  • Lights come on again at the same lighting level as before they were last switched off
  • White - 2 modules
General characteristics
Arteor™ dimmers - round version
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.