4 scenes wireless switch Arteor with Netatmo - surface mounting 2 gang - white
- Pack (number of units) 1
- Volume (dm3) 0.234
- Weight (g) 68.00
Eliot Programme
Eliot Programme by Legrand for connected objects
Home + Control
Home + Control app available on App Store and Google Play
- Used to add 4 customised scenes to a connected installation
- Scenes can be customised in the Home + Control App
- Possibility to assign personalized names and to associate icons to the scenes in the Home + Control App
- Supplied with CR2032 3 V long-life battery for power supply
- Zigbee Certified Product
- Supplied with cover plate, multi-standard support frame (with removable fins) and 2 removable stickers for fixing the control unit on any substrate
- To be equipped with 2-module plates
- LED function for low battery indication
- White
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.