Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 742 98

Wake up/Sleep wireless switch Arteor with Netatmo - flush mounting 1 module - magnesium

New

Wake up/Sleep wireless switch Arteor with Netatmo - flush mounting 1 module - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 0.105
  • Weight (g) 34.00

Home + Control

Home + Control app available on App Store and Google Play

Substitution references

No substitute reference

Product characteristics
Wake up/Sleep wireless switch Arteor with Netatmo
  • Used to add 2 extra scenes to a connected installation
  • Preset Wake up/Sleep life scenes which can be customised in the Home + Control App
  • Supplied with CR2032 3 V long-life battery for power supply
  • LED function for low battery indication
  • Zigbee Certified Product
Flush-mounting version, 1 module
  • Mechanism supplied with cover plate, to be equipped with support frames and plates
  • Can be installed in a flush-mounting box depth 35 mm, in addition to wired products
  • Soft Alu
General characteristics
Connected home - connected wireless scene switches
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.