Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 742 91

Wireless light switch Arteor with Netatmo - flush-mounting - 1 module - white

New
  • Pack (number of units) 1
  • Volume (dm3) 0.105
  • Weight (g) 34.00

Eliot Programme

Eliot Programme by Legrand for connected objects

Home + Control

Home + Control app available on App Store and Google Play

Substitution references

No substitute reference

Product characteristics
Wireless light switch Arteor with Netatmo
  • Used to add an extra lighting control
  • Easy pairing by tapping the wired product or by using the Home + Control App
  • Supplied with CR2032 3 V long-life battery for power supply
  • LED function for low battery indication
  • Zigbee Certified Product
Flush-mounting version, 1 module
  • Mechanism supplied with cover plate, to be equipped with support frames and plates
  • Controls up to 20 wired products: switches, micromodules, socket outlets
  • Can be installed in a flush-mounting box depth 35 mm, in addition to wired products
  • White
General characteristics
Connected home - connected wireless controls
  • Used to complete your connected installation
  • Require a prior connected installation including a gateway pack
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.