Skip to main content
Logo print

Connected mobile socket outlet 16A German standard - 3680W - magnesium

LEGRAND

Connected mobile socket outlet 16A German standard - 3680W - magnesium

REF. 574254 EAN. 3414971830332
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for dimmer No
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing No
Printed circuit board/module No
Current supply 230 V AC
Push button mode No
Switching mode Yes
With manual radio transmitter Yes
With radio coding device No
With radio controlled push button No
Number of relays 1
Mounting method Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Other
Colour Black
RAL-number (similar) 7016
Transparent No
Suitable for degree of protection (IP) IP40
Degree of protection (NEMA) Other
Radio frequency 2400 MHz
Modulation FM
Rolling code system Yes
Number of commands 0
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 67 mm
Height 89 mm
Depth 71 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 4.5 mA
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Energy distribution
Connectable by Internet box Yes

Documentation

1 document
Instruction Use
LE11949AA.pdf pdf (0.79 Mo)
2 documents
Catalogue Commercial Page
ex223001_0608.pdf pdf (0.13 Mo)
Catalogue Commercial Page
ex223001_0708.pdf pdf (0.07 Mo)
1 document
Agreement
OC / CB-FR_712119 (0.52 Mo)