Wireless light switch Arteor with Netatmo - surface mounting 1 gang - champagne
- Pack (number of units) 1
- Volume (dm3) 0.267
- Weight (g) 71.00
Eliot Programme
Eliot Programme by Legrand for connected objects
Home + Control
Home + Control app available on App Store and Google Play
PRODUCT INFORMATION
Submitted to local tests, please contact your local agency
- Used to add an extra lighting control
- Easy pairing by tapping the wired product or by using the Home + Control App
- Supplied with CR2032 3 V long-life battery for power supply
- LED function for low battery indication
- Zigbee Certified Product
- Supplied with cover plate, multi-standard support frame (with removable fins) and 2 removable stickers for fixing the control unit on any substrate
- To be equipped with 2-module plates
- Controls up to 20 wired products: switches, micromodules, socket outlets
- Champagne
- Used to complete your connected installation
- Require a prior connected installation including a gateway pack
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.