Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 741 38

Time delay switch Arteor - with LED - 2 modules - champagne

New
  • Energy efficiency solution
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Time delay switches
  • Interference suppression conforming to standard EN 55022
  • For timer control of a circuit with the following loads:
    • 1000 W incandescent and halogen 230 V~
    • 2300 W resistive (heating)
    • 400 VA fluorescent and ELV halogen
  • Adjustable from 25 s to 15 min
  • It is possible to install a number of timer switches in parallel on the same circuit
  • With integrated LED
  • 2-wire installation in box min. depth 40 mm
  • 2 modules
  • Champagne
General characteristics
Arteor™ lighting control, emergency push-buttons
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.