Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 740 97

Automatic switch Arteor - with neutral - 3-wire - 1000 W- 2 modules - magnesium

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.237
  • Weight (g) 73.00

Substitution references

No substitute reference

Product characteristics
Motion sensors
  • Measurement of luminosity threshold
  • Adjustment of luminosity threshold and time delay
  • Max. lux and min. time delay factory pre-set
  • Recommended fixing height: 1 m
  • IR detection 180°
  • Adjustable luminosity threshold: 5 to 1275 lux
  • Installation in box min. depth 40 mm recommended
  • 2 modules
  • Range 8 m
With neutral, 3-wire - 2000 W
  • Operates:
    • 2000 W incandescent and halogen lamps 230 V~
    • 1000 VA ELV halogen lamps with ferromagnetic or electronic transformer
    • 500 VA compact fluorescent lamps
    • 0 to 250 W for LEDs
  • Settings modified on the device via thumbwheel or configuration tool Cat.Nos 0 882 30 and 0 882 35
  • Time delay adjustable from 5 s to 30 min
  • Magnesium
General characteristics
Arteor™ motion sensors
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.