Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 740 79

BUS/KNX motion sensor Arteor - IP41 - 180° IR - range 8 m - magnesium

  • Pack (number of units) 1
  • Volume (dm3) 0.235
  • Weight (g) 50.00

Substitution references

No substitute reference

Product characteristics
Special motion sensors for small premises and bathrooms
  • Wall mounted - flush or surface mounting
  • Recommended fixing height: 1.2 m
  • Consumption 0.2 W
  • Optimum distance between two sensors: 6 m
Arteor
  • 180° passive infrared detection, range 8 m
  • IP 41
  • Magnesium
General characteristics
Lighting Management - BUS/KNX sensors
  • Constantly check for presence and light levels, switching OFF as soon as the natural light level is sufficient Switch ON and OFF automatically
  • Accurate set-up on site with configuration device
  • Connected directly to BUS/KNX cable (supplied with tap-off connector)
  • The detector must be programmed using ETS software
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.