Automatic switch Arteor - with neutral - 3-wire - 1000 W- 2 modules - white
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.237
- Weight (g) 72.00
PIR IP 41 wall/flushmounting motion sensors, 140°
- Range 8 m
- Recommended fixing height: 1.2 m
- Light level threshold: 5 to 1275 lux
- Adjustable time delay: 5 s to 30 min
- Standby consumption: 0.4 W
- Cardboard – Arteor
- White - with neutral
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.