Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 739 82

BUS loudspeaker - false ceiling mounting - 8 ohms - 20 W- Ø100 mm

  • Pack (number of units) 1
  • Volume (dm3) 1.029
  • Weight (g) 374.00

Substitution references

No substitute reference

Product characteristics
Loudspeakers
For false ceiling and plasterboard
  • White flush loudspeaker
  • Depth 57 mm
  • Ø hole: 90 mm
  • L max: 100 mm
  • Visible depth: 7.5 mm
  • Power: 20Wmusical - 10Wrms/8 Ω
  • Sensitivity 86 dB (1 W/1m)
  • Equipped with clips for attachment
General characteristics
Mosaic™ Programme mechanisms - Bluetooth sound diffusion
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.