Skip to main content
Logo print

Multiple control realy for roller blinds controls

LEGRAND

Multiple control realy for roller blinds controls

REF. 067622 EAN. 4010957676223
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model Other
Number of poles 1
Method of operation Other
Mechanical controllable No
Electronic controllable No
Mounting method Module frame
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Type of fastening Other
Colour Grey
RAL-number (similar) 7016
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP41
Rated current 3 A
Nominal voltage 230 V
Number of modules (module system) 2
Device width 47 mm
Device height 49 mm
Device depth 26 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -10-55 °C
Storage temperature -10-60 °C
Voltage type AC
Frequency 50-60 Hz
Antimicrobial treatment No

Documentation

3 documents
Technical Sheet
F00664FR-00.pdf pdf (0.45 Mo)
Instruction Use
292292-06.pdf pdf (0.76 Mo)
Technical Sheet
F00664EN-01.pdf pdf (0.68 Mo)
1 document
Catalogue Commercial Page
ex223001_1180.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details