Skip to main content
Logo print

Multifunction remote control dimmer - dimmable LEDs and CFLs - DIN 1 module

- LEGRAND

Multifunction remote control dimmer - dimmable LEDs and CFLs - DIN 1 module

REF. 002671 EAN. 3414970520371
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Method of operation Turn/push button
Serial dimmer No
Type of load Universal
Substation input No
Light value memory Yes
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Surface mounted
Type of fastening Snapper mounting
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7035
Transparent No
Suitable for degree of protection (IP) IP20
Nominal voltage 230-230 V
Frequency 50-60 Hz
Control voltage 230-230 V
Nominal power resistive load 3-400 W
Device width 17.8 mm
Device height 83 mm
Device depth 57.7 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

3 documents
Technical Sheet
S000090635EN-4.pdf pdf (3.16 Mo)
Instruction Use
LE08218AD.pdf pdf (1.68 Mo)
Technical Sheet
S000090635FR-4.pdf pdf (3.16 Mo)
1 document
Catalogue Commercial Page
ex223001_0108.pdf pdf (0.08 Mo)
1 document
3D Autocad
002671.dwg dwg (0.11 Mo)